Waterproof/Dust proof ABS Box, TA Series

Waterproof/Dust proof ABS Box, TA Series

Waterproof/Dustproof ABS Box (TA Series)

[Features]
- The design of the case also incorporates a screw hiding belt, and has a clean, white-gray design.
- It has a reversible structure that enables you to use it in two ways: with the body as a base, and with the top cover as a base.
- Please take note of the important points for consideration relating to the protection grade that are listed on pages 2–3.
- Please refer to this when selecting a box.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TA8-8-6
TA12-8-6
TA12-12-6
TA16-8-6
TA16-16-9
TA20-12-9
TA24-8-6
TA24-12-9
TA24-16-9
Part NumberVolume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Operating Temperature Range
(°C)
Tightening Torque
(N▪m)
3 Day(s) or more 10806080-10 – 600.75 to 1
5 Day(s) or more 101206080-10 – 600.75 to 1
5 Day(s) or more 1012060120-10 – 600.75 to 1
5 Day(s) or more 101606080-10 – 600.75 to 1
3 Day(s) or more 1016090160-10 – 600.75 to 1
3 Day(s) or more 1020090120-10 – 600.75 to 1
3 Day(s) or more 102406080-10 – 600.75 to 1
3 Day(s) or more 1024090120-10 – 600.75 to 1
3 Day(s) or more 1024090160-10 – 600.75 to 1

Loading...

  1. 1

Basic Information

Application Control Box Material Resin Protection grade (IP) IP65
Mounting Base No mounting base Color specifications(Body) White Gray Color specifications(Top Cover) White Gray

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)