(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Digital Thermometer (DT-510)

Digital Thermometer (DT-510)

Large and easy-to-read digital display thermometer.
[Features]
・ MAX function that always displays only the maximum value and HOLD function that fixes the display temperature
・ With a stand that can be used upright and a cover that absorbs shock
・ Easy-to-read LCD display with a top and bottom of 18.5 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DT-510

 
Part Number
DT-510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 268.35

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Display Digital Measuring Range(°C) From -50 to 800 (DT-510A) Calibration Certificate NA

Please check the type/dimensions/specifications of the part DT-510 in the Digital Thermometer (DT-510) series.

Tech Support