(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cable Gland CS Lock CP Series, Normal Temperature Shrinkage Type

Cable Gland CS Lock CP Series, Normal Temperature Shrinkage Type

Shrink tubing is made of ethylene-propylene rubber.

[Features]
Tube shrinks by just pulling out the spiral-shaped plastic core.
Protection and waterproofing are easy.
Uses an ethylene-propylene rubber that is excellent for weatherproofing, elasticity, and shrinkability.
Compared to taping, work is easier, and also has a uniform finish.
In addition, it is optimal for cable protection of folding parts or movable parts.

PDF

Japanese Only

Product specifications

SC Lock, Cold Shrink Type, CP Series: Related images

Usage example of SC-Lock, CP Type (Cold Shrink Type)

SC Lock, Cold Shrink Type, CP Series: Related images

External appearance of CP-0

SC Lock, Cold Shrink Type, CP Series: Related images

External appearance of CP-1

SC Lock, Cold Shrink Type, CP Series: Related images

Drawing

 

Material

  • 1. Spiral core: Polypropylene resin
  • 2. Shrinkable tube: Ethylene / propylene / rubber (EPDM)
  • 3. Main body: Polypropylene resin
  • 4. Rubber packing: Chloroprene rubber
  • 5. Lock nut: Polyamide (flame retardant grade: 94V-0)

 

(Unit: mm)

 

 
Model numberCompatible Cable Outer DiameterScrew (Reference)Mounting hole diameterMaximum mounting plate thicknessMain body / cap dimensionsLock nut dimensionsRubber Packing Thickness
Name of parallel pipe threadName of thread for thick steel conduitA⌀B⌀C⌀DOuter diameter øHLength JEFG
CP-0⌀8.0 to 13.0G1/2CTG16⌀2268020.0153121.014333051.5
CP-1⌀10.0 to 15.0G3/4CTG22⌀2868025.5193926.414403651.5
CP-2⌀14.0 to 21.0G1CTG28⌀3469135.5255233.216444152.0
CP-3⌀20.0 to 34.0G1 1/2CTG42⌀48610250.0396147.816615862.0

(*) Shrink rubbers in the temperature range of -5°C to +40°C.
Operating Temperature Range: -30°C to +60°C

Part Number
CP-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.35

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1
 

Basic Information

Shape Integrated Type Outer Diameter Of Cable Used Φ8.0~13.0 Screw Standard G (PF) Thread
Material Resin Color Black Protection Function (Environmental Resistance) Waterproof / Weatherability
Representative Standard ROHS Type Cable Gland Screw Size G(PF) 1/2"
Conforming cable external shape (minimum)(mm) 8.0 Conforming cable external shape (maximum)(mm) 13.0 Screw G1/2 / CTG16

Please check the type/dimensions/specifications of the part CP-0 in the Cable Gland CS Lock CP Series, Normal Temperature Shrinkage Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)