A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· This tube has a shrink ratio of 4:1. Therefore, one size supports a wide range of cable diameters.
· In addition, this tube also has superior flexibility.
Part Number |
---|
TAN42-4.0-BK |
TAN42-8.0-BK |
TAN42-12-BK |
TAN42-16-BK |
TAN42-24-BK |
TAN42-32-BK |
TAN42-52-BK |
Part Number | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Pack number (pc.) | Continuous operating temperature range (Min) (°C) | Continuous operating temperature range (Max) (°C) |
---|---|---|---|---|---|---|---|---|
50 Pieces Per Package | 8 Day(s) or more | 4 | 1 | 50 | -55 | 125 | ||
70 Pieces Per Package | 8 Day(s) or more | 8.5 | 1 | 70 | -55 | 125 | ||
120 Pieces Per Package | 8 Day(s) or more | 12.5 | 1.4 | 120 | -55 | 125 | ||
80 Pieces Per Package | 8 Day(s) or more | 16.7 | 1.6 | 80 | -55 | 125 | ||
40 Pieces Per Package | 8 Day(s) or more | 24.6 | 2.15 | 40 | -55 | 125 | ||
35 Pieces Per Package | 8 Day(s) or more | 32.6 | 2.4 | 35 | -55 | 125 | ||
20 Pieces Per Package | 8 Day(s) or more | 53.5 | 2.4 | 20 | -55 | 125 |
Loading...
Shrinkage Rate | 4:1 | Material | Cross-linked polyolefin | Color | Black |
---|---|---|---|---|---|
Flame Retardant | Available | Adhesive | Available | Tube Length(mm) | 1000 |
Representative Standard | UL standard certified product |
MISUMI
Days to Ship : 3 Day(s) or more
MISUMI
Days to Ship : 3 Day(s) or more
How can we improve?
How can we improve?