Heat shrinkable tube TAN33 series【30-100 Pieces Per Package】

Heat shrinkable tube TAN33 series

The shrinkage ratio is high (3:1), and because the adhesive is included, it is appropriate for applications requiring waterproof or drip-proof properties.

Part Number

Configured Part Number is shown.

Part Number
TAN33-3.0-BK
TAN33-4.8-BK
TAN33-6.0-BK
TAN33-9.0-BK
TAN33-12-BK
TAN33-19-BK
TAN33-24-BK
TAN33-30-BK
TAN33-40-BK
TAN33-50-BK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Pack number
(pc.)
Continuous operating temperature range (Min)
(°C)
Continuous operating temperature range (Max)
(°C)

100 Pieces Per Package

8 Day(s) or more 63.61100-55125

50 Pieces Per Package

8 Day(s) or more 65.21.150-55125

100 Pieces Per Package

8 Day(s) or more 66.71.25100-55125

50 Pieces Per Package

8 Day(s) or more 610.41.450-55125

100 Pieces Per Package

8 Day(s) or more 6131.6100-55125

60 Pieces Per Package

13 Day(s) or more 619.82.1560-55125

35 Pieces Per Package

Quote 625.82.435-55125

30 Pieces Per Package

8 Day(s) or more 6312.430-55125

35 Pieces Per Package

8 Day(s) or more 641.52.435-55125

30 Pieces Per Package

8 Day(s) or more 651.52.430-55125

Loading...

  1. 1

Basic Information

Shrinkage Rate 3:1 Material Cross-linked polyolefin Color Black
Flame Retardant Available Adhesive Available Tube Length(mm) 1000
Representative Standard UL standard certified product / CSA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)