Digital Multi Meter PM7A

Brand :
SANWA_ELE_INST
Caution
Product Description
Pocket-sized model with integrated hard protective cover
[Features]
· Improved version of the long-selling DMM model.
· 4,000 count.
· 0.7% full accuracy.
· Range hold.
· Auto power save (after approximately 15 minutes) can be canceled.
· Applied voltage 0.4 V low power ohm continuity range.
· Designed so that the cover does not close when the power is ON.
Features
●Folding pocket type.●Mechanical design that the lid does not close when the power is turned on.
Specification
●DC Voltage(V):500●AC Voltage(V):500
●Direct Current(A):-
●Alternating Current(A):-
●Resistance(Ω):40M
●SPQ(piece):10
●Detection Method: Mean Value Rectifier(MEAN)
●Maximum Display: 4000 counts
●W x D x H: 57 x 18 x 115mm
●Power Supply: Button Type Alkaline Battery(LR44) x 2(accessory)