(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Insulation Resistance MeterM53

Insulation Resistance MeterM53

500V/15V applied voltage for elevator maintenance

[Features]
· Two-range rated voltage type for elevator maintenance.
· Two interchangeable applied voltage ranges when measuring insulation resistance.
· DC500V/DC15V
· Auto range switching between each measurement range.
· Auto power off function automatically switches power OFF approximately one minute after the power switch is turned ON.
· Low battery power alarm indication.
· The speed of an elevator, etc., can be measured from a distance by connecting to the digital speedometer SE-9000 (sold separately).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M53

 
Part Number
M53
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 674.04

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Measuring range (1) 15V / 20MΩ Measuring range (2) 500V / 200MΩ

Tech Support