(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Digital Signal Cable AX-2050N

Digital Signal Cable AX-2050N

General-purpose power cable.
[Features]
・ IF cable that connects the RS-232C cable 2M product and the RS-232C connector of the PC
・ LA Series, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AX-2050N

 
Part Number
AX-2050N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 48.99

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Division Measuring Instrument Options Applicable Measuring Instrument For Linear Gauge Type Cable
Length 3m Cable type Power Cable with Crimp Terminal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)