(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Digital Multi Meter PM11

Digital Multi Meter PM11

Pocket digital multimeter with a test rod fixing function that allows measurement while holding the main body.
[Features]
・ Pocket size with integrated hard cover
・ 4,000 count
・ 0.8% maximum accuracy
・ Bar graph
・ Test lead is retractable into the body
・ Test lead fixing function
[Applications]
・ The pocket size and test rod fixing function make it Ideal for electric work sites

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PM11

 
Part Number
PM11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 82.65

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Count display 4000 IEC standard CAT.Ⅲ CAT Ⅲ 300V IEC Standard CAT.II CAT II 500V
CE-Compliant

Please check the type/dimensions/specifications of the part PM11 in the Digital Multi Meter PM11 series.

Tech Support