(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Digital Multi Meter CD770

Digital Multi Meter CD770

Multiple functions at a good price

[Features]
· 4,000 count.
· 0.5% full accuracy.
· Double-molded thermoplastic elastomer exterior boasts high resistance against drop shock.
· Easy-to-read large LCD.
· Current measuring terminal with safety cap configured separately.
· Data hold, range hold, relative function.
· Auto power off function after approximately 30 minutes (can be canceled).
· Frequency measurement (zero cross signal, input resistance approximately 2 kΩ).
· Condenser capacity measurement (not possible when there is large leakage current).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CD770

 
Part Number
CD770
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 104.67

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Count display 4000

Please check the type/dimensions/specifications of the part CD770 in the Digital Multi Meter CD770 series.

Tech Support