• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (SGT) 26/5/2019. We apologize for the inconvenience.

DC Fan / □150 mm Series

DC Fan / □150 mm Series
  • Volume Discount

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□150 mm).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
9GV1512H501
9GV1512H5011
9GV1512H502
9GV1512H5021
9GV1512M501
9GV1512M5011
9GV1512M502
9GV1512M5021
9GV1512P5M03
Part NumberVolume DiscountDays to ShipRoHSSensor specifications Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Features
Available 34 Day(s) or more 10PulseUL / TUV / CSA8.5461210With ribsH-
Available 34 Day(s) or more 10PulseUL / TUV / CSA8.5461210Without GussetH-
Available 54 Day(s) or more 10NAUL / TUV / CSA8.5461210With ribsH-
Available 53 Day(s) or more 10NAUL / TUV / CSA8.5461210Without GussetH-
54 Day(s) or more 10PulseUL / TUV / CSA6.3553132With ribsM-
54 Day(s) or more 10PulseUL / TUV / CSA6.3553132Without GussetM-
54 Day(s) or more 10NAUL / TUV / CSA6.3553132With ribsM-
54 Day(s) or more 10NAUL / TUV / CSA6.3553132Without GussetM-
54 Day(s) or more 10Pulse-6.3553132With ribsMWith PWM control

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size 150x150 Frame thickness 50mm
Rated Voltage DC12V Classification Standard (general purpose) Frame Material Resin
Life Expectancy(h) 40000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support