(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Finger Guard, for DC/AC Fan / for ⌀172 to ⌀200 mm

Finger Guard, for DC/AC Fan / for ⌀172 to ⌀200 mm
  • Volume Discount

[Features]
- A metal guard to prevent foreign objects such as fingers from contacting the blades of a fan during operation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
109-319E
109-320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Point

SGD 6.71

1 Piece(s)Available 4 Day(s) or more For both discharge / suction side

SGD 6.12

1 Piece(s)Available 4 Day(s) or more Discharge side

Loading...

  1. 1

Basic Information

Type Finger Guard Compatible Frame Size(mm) φ172 Surface Treatment Nickel chrome plating (silver)

Tech Support