(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Use Power Strip, 2 Outlets 15-A Twist Lock, - Cable Set with Integrated Flat-Blade Plug

Multi-Use Power Strip, 2 Outlets 15-A Twist Lock, - Cable Set with Integrated Flat-Blade Plug

Power strip with cord that features an integrated flat blade plug, two 15 A locking sockets, and is designed to accommodate feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 2 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

PDF

Part Number

Configured Part Number is shown.

KC1074

Part Number
KC1074
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 43.74

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 2
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3 Socket shape detail Ground insulation type 2P hook type

Please check the type/dimensions/specifications of the part KC1074 in the Multi-Use Power Strip, 2 Outlets 15-A Twist Lock, - Cable Set with Integrated Flat-Blade Plug series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)