(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

1U Outlet Bar, Standard, Retaining 15 A × 10-Port Cable Set with Flat-Blade Plug

1U Outlet Bar, Standard, Retaining 15 A × 10-Port Cable Set with Flat-Blade Plug

An outlet bar (made from steel plates) in a cable set with flat-blade plug has retainer 15 A x 10 sockets and can be mounted on 1U-size 19-inch racks.

[Features]
· Multi-purpose, high-quality, high-performance equipment for supplying power to IT and OA audio equipment with rack attachment brackets.
▪ 19 inch rack EIA standard 1U series compliant.

PDF

Part Number

Configured Part Number is shown.

HKC0530

Part Number
HKC0530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 264.17

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 10
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3

Please check the type/dimensions/specifications of the part HKC0530 in the 1U Outlet Bar, Standard, Retaining 15 A × 10-Port Cable Set with Flat-Blade Plug series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)