(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Counter / Motion Control

Counter / Motion Control

Click this image to zoom it.

Move the mouse over the image to zoom

  • Counter / Motion Control
  • Counter / Motion Control

Interface board which inputs pulse train and extends the function to count the number of pulses to the personal computer

[Features]
· The count value addition/reduction production process is performed inside the board, and the current count value can be read out when necessary.
· Used by connecting with incremental type rotary encoder, linear gauge, pulse output type flow meter, power meter and so on.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CNT32-8M(PCI)
CNT-3208M-PE
SMC-4DL-PE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBus External dimensions (L)
(mm)
External dimensions (H)
(mm)
Function Counter, ch number
(ch)
Motor, ch number
(ch)
Motor speed range
(Mpps)
Count method Counter response frequency Safety standards

SGD 1,465.84

1 Piece(s) 7 Day(s) or more PCI176.41106.68Counter8--32bit up-downTTL: 10MHz/Differential motion: 10MHzCE

SGD 1,519.67

1 Piece(s) 7 Day(s) or more PCI Express169.33110.18Counter8--32bit up-downTTL: 10MHz/Differential motion: 10MHz-

SGD 909.70

3 Piece(s) 3 Day(s) or more PCI Express169.33110.18Motion control44ch0.3 to 9.828bit up-down5 MHz (differential output); 3 MHz (TTL output); 1 MHz (open collector output)-

Loading...

  1. 1

Basic Information

Function Motion controller PCI bracket Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)