Multi-Use Power Strip, 4 Outlets 15-A Twist Lock, - Cable Set with Flat-Blade Plug

Multi-Use Power Strip, 4 Outlets 15-A Twist Lock, - Cable Set with Flat-Blade Plug

Power strip with cord that features a flat blade plug, four 15 A locking sockets, and is designed to accommodate feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 4 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

PDF

Part Number

Configured Part Number is shown.

Part Number
KC1015
KC1015(5M)
Part NumberVolume DiscountDays to ShipCable Length
(m)
6 Day(s) or more 3
6 Day(s) or more 5

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 4
Rated Current(A) 15 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Number Of Cores 3 Socket shape detail Ground insulation type 2P hook type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:01pm (Saturday)