Servo Motor, EMMS-AS Series

Brand :
FESTO
Caution
Product Description
Servo Motor, EMMS-AS Series

Specifications
| Flange size | 40 | - |
|---|---|---|
| Length | S | M |
| Winding | LS | LS |
| Motor | ||
| Nominal voltage [V DC] | 360 | 360 |
| Nominal current [A] | 0.83 | 0.63 |
| Peak current [A] | 3.3 | 3.3 |
| Nominal power [W] | 135 | 232 |
| Nominal torque [Nm] | 0.14 | 0.22 |
| Peak torque [Nm] | 0.5 | 1 |
| Standstill torque [Nm] | 0.16 | 0.26 |
| Nominal rotational speed [rpm] | 9000 | 10300 |
| Max. rotational speed [rpm] | 23040 | 11520 |
| Motor constant [Nm/A] | 0.172 | 0.344 |
| Number of pole pairs | 4 | 4 |
| Winding resistance [Ω] | 20.5 | 31.0 |
| Winding inductance [mH] | 5.18 | 10.40 |
| Total moment of inertia of drive output | ||
| Encoder [kgcm2] | ||
| Without brake | 0.023 | 0.045 |
| With brake | 0.033 | 0.055 |
| Resolver [kgcm2] | ||
| Without brake | 0.027 | 0.049 |
| With brake | 0.037 | 0.059 |
| Shaft load | ||
| Radial [N] | 78 | 82 |
| Axial [N] | 12 | 12 |
| Brake | ||
| Operating voltage [V DC] | 24 +6 to –10% | |
| Power [W] | 6 | |
| Holding torque [Nm] | 0.4 | |
| Mass moment of inertia [kgcm2] | ||
| Encoder | 0.01 | |
| Resolver | 0.01 | |
| Flange size | 80 | ||||
|---|---|---|---|---|---|
| Length | S | - | M | - | |
| Winding | LS | HS | LS | HS | |
| Motor | |||||
| Nominal voltage [V DC] | 360 | 565 | 360 | 565 | |
| Nominal current [A] | 2.6 | 1.6 | 3.7 | 2.1 | |
| Continuous stall current [A] | 3.1 | 1.8 | 3.9 | 2.2 | |
| Peak current [A] | 12.4 | 7.2 | 15.6 | 8.8 | |
| Nominal power [W] | 750 | 720 | 1000 | 1000 | |
| Nominal torque [Nm] | 2.4 | 2.3 | 3.2 | 3.2 | |
| Peak torque [Nm] | 11.2 | 11.2 | 14.0 | 14.0 | |
| Stall torque [Nm] | 2.8 | 2.8 | 3.5 | 3.5 | |
| Nominal rotational speed [rpm] | 3000 | 3000 | 3000 | 3000 | |
| Max. rotational speed [rpm] | 4690 | 4192 | 4627 | 4097 | |
| Motor constant [Nm/A] | 0.923 | 1.438 | 0.865 | 1.524 | |
| Voltage constant (phase-to-phase) [mVmin] | 54.3 | 95.3 | 55 | 97.5 | |
| Number of pole pairs | 3 | 3 | 3 | 3 | |
| Winding resistance [Ω] | 4.6 | 14.2 | 2.8 | 9.0 | |
| Winding inductance [mH] | 11.8 | 36.2 | 8.4 | 26.0 | |
| Total output moment of inertia [kgcm2] | |||||
| Without brake | 1.40 | 1.93 | |||
| With brake | 1.68 | 2.20 | |||
| Shaft load at nominal rotational speed [kgcm2] | |||||
| Radial | 350 | 360 | |||
| Axial | 70 | 72 | |||
| Brake | |||||
| Operating voltage [V DC] | 24 +6 to –10% | 24 +6 to –10% | |||
| Power [W] | 12 | 12 | |||
| Holding torque [Nm] | 4.5 | 4.5 | |||
| Mass moment of inertia [kgcm2] | 0.222 | 0.222 | |||
| Flange size | 140 | |||
|---|---|---|---|---|
| Length | S | S | L | L |
| Winding | HS | HV | HS | HV |
| Motor | ||||
| Nominal voltage [V DC] | 565 | 565 | 565 | 565 |
| Nominal current [A] | 4.40 | 5.23 | 7.80 | 9.96 |
| Peak current [A] | 15 | 24.40 | 20 | 51.50 |
| Nominal power [W] | 2600 | 3140 | 4420 | 5110 |
| Nominal torque [Nm] | 9.55 | 7.70 | 21.12 | 17.41 |
| Peak torque [Nm] | 25.60 | 27 | 48.80 | 67.50 |
| Standstill torque [Nm] | 11.20 | 11.08 | 25.60 | 25.50 |
| Nominal rotational speed [rpm] | 2600 | 3900 | 2000 | 2800 |
| Max. rotational speed [rpm] | 3060 | 4510 | 2460 | 3830 |
| Motor constant [Nm/A] | 2.166 | 1.47 | 2.72 | 1.75 |
| Number of pole pairs | 6 | 6 | 6 | 6 |
| Winding resistance [Ω] | 3.39 | 1.60 | 1.41 | 0.586 |
| Winding inductance [mH] | 20.50 | 9.01 | 13.44 | 4.65 |
| Total moment of inertia of drive output [kgcm2] | ||||
| Encoder | ||||
| Without brake | 8.189 | 8.189 | 19.027 | 19.027 |
| With brake | 9.271 | 9.271 | 20.108 | 20.108 |
| Resolver | ||||
| Without brake | 8 | 8 | 18.400 | 18.400 |
| With brake | 9 | 9 | 19.400 | 19.400 |
| Shaft load[N] | ||||
| Radial | 780 | 780 | 1 060 | 1 060 |
| Axial | 200 | 200 | 200 | 200 |
| Brake | ||||
| Operating voltage [V DC] | 24 +6 to –10% | |||
| Power [W] | 15.6 | |||
| Holding torque [Nm] | 18 | |||
| Mass moment of inertia [kgcm2] | ||||
| Encoder | 1.2 | |||
| Resolver | 1.0 | |||