(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electric Slider, EZS Series (Part Numbers)

Electric Slider, EZS Series

The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible

(i)Caution

  • The product image is a representative image.
  • Some products are scheduled to be discontinued, however, discontinuation date has not been decided. Recommended alternative EZS series with AZ

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EZS3-D030-ARMA-1

外形図

電動スライダ部/EZS3 ストレートタイプ /クリーンルーム対応

電動スライダ EZSシリーズ 電動スライダ部/EZS3 ストレートタイプ /クリーンルーム対応外形図

*1 モーターケーブルの引き出し方向は、90°ごとの4方向に変更が可能です。
*2 押し当て原点復帰時は、テーブルがメカ限界位置まで移動します。
*3 オプション(別売)のセンサセット使用時は、原点位置が異なります。
*4 [  ]は電磁ブレーキ付の値です。

  • 上図は、クリーンルーム対応の場合となります。ストレートタイプの場合は吸引継手がありません。

※ 上記以外の型番についての情報はデジタルカタログをご参照ください。

製品仕様

EZS3:幅54mm×高さ50mm ストレートタイプ/折返しタイプ/クリーンルーム対応 AC電源入力

電動スライダ部仕様

リードmm126
電磁ブレーキ(無励磁作動型)なしなし
駆動方式ボートねじ
繰り返し位置決め精度mm±0.02
最小移動量mm0.01
走り平行度mm0.03
許容モーメント動的許容モーメントN・mMP:4.2  MY:4.2  MR:10.5
静的許容モーメントMP:26.4  MY:26.4  MR:52.0
可搬質量水平kg~7.5~15
垂直~3.5-~7-
推力N~43~86
押し当て力N100200
保持カN70140[125]
ストローク別最高速度50~500mmmm/s800400
550mm650320
600mm550270
650mm460220
700mm400200
  • [ ]内は折返しタイプの値です。
  • 非通電時には保持力が失われるため、垂直方向での積載物および外力が保持できません。垂直方向の駆動にご使用の場合は、電磁ブレーキ付をお選びください。

※ 上記以外の型番についての情報はデジタルカタログをご参照ください。

規格表

電動スライダ部/EZS3 ストレートタイプ /クリーンルーム対応

電動スライダ EZSシリーズ 電動スライダ部/EZS3 ストレートタイプ /クリーンルーム対応規格表

※ 上記以外の型番についての情報はデジタルカタログをご参照ください。

Part Number
EZS3-D030-ARMA-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Cable Motor Mounting Direction Driver Type Slider size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type

SGD 2,236.00

1 Piece(s) 37 Day(s) 3005.1~10.07.52.1~5.03.5-AC Single-Phase 100-115V0~10072-80054Presence43Standard 1mStraightPulse Train Input TypeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product

Loading...

  1. 1
 

Basic Information

Type Slider Drive Method Rolled Ball Screw Main Body, Peripheral Components Caster
Guide Presence Position Detection Absolute I/O Module No
Operating Environment Standard Noise Filter No

Please check the type/dimensions/specifications of the part EZS3-D030-ARMA-1 in the Electric Slider, EZS Series series.

Similar Part Numbers

Part Number
EZS3-D005-ARAKD
EZS3-D005-ARMC
EZS3-D005-ARMCD-3
EZS3-D030-ARMAD
EZS3-D030-ARMAD-1
EZS3-D030-ARMAD-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Cable Motor Mounting Direction Driver Type Slider size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type

SGD 1,591.00

1 Piece(s) 37 Day(s) 505.1~10.07.5---DC24V/DC48V0~10072-60054No43NoStraightPositioning function built-in typeWidth 54 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

SGD 2,084.00

1 Piece(s) 37 Day(s) 505.1~10.07.52.1~5.03.5-AC Single-Phase 200-230V0~10072-80054Presence43NoStraightPulse Train Input TypeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product

SGD 2,250.00

1 Piece(s) 37 Day(s) 505.1~10.07.52.1~5.03.5-AC Single-Phase 200-240V0~10072-80054Presence43Standard 3mStraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product

SGD 2,274.00

1 Piece(s) 37 Day(s) 3005.1~10.07.52.1~5.03.5-AC Single-Phase 100-120V0~10072-80054Presence43NoStraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product

SGD 2,337.00

1 Piece(s) 37 Day(s) 3005.1~10.07.52.1~5.03.5-AC Single-Phase 100-120V0~10072-80054Presence43Standard 1mStraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product

SGD 2,339.00

1 Piece(s) 37 Day(s) 3005.1~10.07.52.1~5.03.5-AC Single-Phase 100-120V0~10072-80054Presence43Standard 3mStraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product

Tech Support