(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Plug-in SY5000/7000 Series Valve With Pressure Sensor (SY5130-51-C6-P1)

5-Port Solenoid Valve, Plug-in SY5000/7000 Series Valve With Pressure Sensor SY5130-51-C6-P1

[Features]
・ Output pressure detection of 4 (A) and 2 (B) ports is possible
・ Detects abnormalities such as switching failure, response delay, back pressure interference, and pressure drop
・ Identification of abnormal parts such as actuators and solenoid valves
・ By mounting the pressure switch directly on the solenoid valve, space can be saved and installation man-hours can be reduced

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY5130-51-C6-P1

Part Number
SY5130-51-C6-P1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Number of Solenoids Status at Power Off Pressure Rating
(MPa)
Seal Type Manual Indicator light / Surge voltage suppressor Functions Common specifications Pressure Sensor

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Pressure Differential Return)0.15 to 0.7Soft SealNon-locking, push typeNoneStandard (0.7 MPa)Non-polarized1 pc.

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Voltage DC24V
Mounting Orientation Manifold Base Pipe Port Type One-Touch Plumbing Specifications Lubrication Free
Plumbing Direct Plumbing Applicable Cylinder Dia.(Ø) 125 or less Type Solenoid Valves
Driving Type Pilot Type Spool Connecting Tube Diameter Ø6 Pilot Air Supply Internal
Coil specifications Standard Piping specifications Top ported type Valve specifications SY5000
Back-pressure check valve None Mounting screw type Small cross pan head screw

Please check the type/dimensions/specifications of the part SY5130-51-C6-P1 in the 5-Port Solenoid Valve, Plug-in SY5000/7000 Series Valve With Pressure Sensor series.

Similar Part Numbers

Part Number
SY5130-51-C6-P2
SY5130-5U1-C6-P1
SY5130-5U1-C6-P2
SY5130-5Z1-C6-P2
SY5130-5ZD1-C6-P2
SY5230-5U1-C6-P2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Number of Solenoids Status at Power Off Pressure Rating
(MPa)
Seal Type Manual Indicator light / Surge voltage suppressor Functions Common specifications Pressure Sensor

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Pressure Differential Return)0.15 to 0.7Soft SealNon-locking, push typeNoneStandard (0.7 MPa)Non-polarized2 pcs.

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Pressure Differential Return)0.15 to 0.7Soft SealNon-locking, push typeWith indicator light and surge voltage suppressorStandard (0.7 MPa)Non-polarized1 pc.

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Pressure Differential Return)0.15 to 0.7Soft SealNon-locking, push typeWith indicator light and surge voltage suppressorStandard (0.7 MPa)Non-polarized2 pcs.

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Pressure Differential Return)0.15 to 0.7Soft SealNon-locking, push typeWith indicator light and surge voltage suppressorStandard (0.7 MPa)Positive common2 pcs.

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Pressure Differential Return)0.15 to 0.7Soft SealPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorStandard (0.7 MPa)Positive common2 pcs.

-

1 Piece(s) Quote 2-Position ExhaustDoubleSelf-Retaining0.1 to 0.7Soft SealNon-locking, push typeWith indicator light and surge voltage suppressorStandard (0.7 MPa)Non-polarized2 pcs.

Tech Support