(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Precision Regulator Rechargeable Battery Compatible 25A-IR1000/2000/3000-A Series

Precision Regulator Rechargeable Battery Compatible 25A-IR1000/2000/3000-A Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
Uses grease for low dew point, can be used at -70°C, improves performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
25A-IR10P-501AS
25A-IR10P-600S
25A-IR20P-501AS
25A-IR20P-600S
25A-IR30P-501AS
25A-IR1000-01B-A
25A-IR1010-01B-A
25A-IR1020-01B-A
25A-IR1020-01B-R-A
25A-IR1020-01H-R-A
25A-IR2000-02-A
25A-IR2000-02B-A
25A-IR2000-N02B-A
25A-IR2010-02-A
25A-IR2010-02B-A
25A-IR2020-02-A
25A-IR2020-02B-A
25A-IR2020-02H-A
25A-IR3020-02B-A
25A-IR3020-03B-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Handle Direction / Position Specifications Compatible Models

-

1 Piece(s) Quote [Bracket] Bracket assembly----[Provided] ReliefNo--[(Right)] Left→Right--------IR10□0-A

-

1 Piece(s) Quote [Others] Hex panel nut-----------------IR10□0-A

-

1 Piece(s) Quote [Bracket] Bracket assembly-----------------IR20□0-A

-

1 Piece(s) Quote [Others] Hex panel nut-----------------IR20□0-A

-

1 Piece(s) Quote [Bracket] Bracket assembly-----------------IR30□0-A

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No1With Bracket0.005 to 0.2 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No1With Bracket0.01 to 0.4 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No1With Bracket0.01 to 0.8 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/8[(Left)] Right→LeftRc1/8[Not Provided] No1With Bracket0.01 to 0.8 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/8[(Left)] Right→LeftRc1/8[Not Provided] No1With hexagon panel nut (for panel mounting)0.01 to 0.8 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No2None0.005 to 0.2 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No2With Bracket0.005 to 0.2 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNo[NPT] NPT1/4[(Right)] Left→Right[NPT] NPT1/4[Not Provided] No2With Bracket0.005 to 0.2 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No2None0.01 to 0.4 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No2With Bracket0.01 to 0.4 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No2None0.01 to 0.8 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No2With Bracket0.01 to 0.8 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No2With hexagon panel nut (for panel mounting)0.01 to 0.8 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No3With Bracket0.01 to 0.8 MPaHandle upwardBottom exhaust-

-

1 Piece(s) Quote RegulatorPrecision ControlAirStandardStandard[Provided] ReliefNoRc3/8[(Right)] Left→RightRc3/8[Not Provided] No3With Bracket0.01 to 0.8 MPaHandle upwardBottom exhaust-

Loading...

  1. 1

Tech Support