(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ 2 built-in spool valves.
· Control vacuum suction/release with one valve.
・ 10 mm width. (Same size as SJ3000 series)
・ With a throttle valve that can adjust the flow rate of break air.
・ Built-in replaceable filters on both vacuum side and break side.
・ It can be mixed with 4 port solenoid valve SJ2000/3000. (Made-to-order)
Japanese Only
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Voltage | Manual Switch | Coil specifications | Indicator light / Surge voltage suppressor | Valve specifications | Valve options | Common specifications | Connector output method | Needle operation method | Port for detection (PS) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 220.85 | 1 Piece(s) | 46 Day(s) | DC24V | Non-Locking | Standard | - | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Manual operation | M5 × 0.8 | ||
SGD 217.93 | 1 Piece(s) | 46 Day(s) | DC24V | Non-Locking | Standard | - | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Driver operation type | M5 × 0.8 | ||
SGD 218.75 | 1 Piece(s) | 46 Day(s) | DC24V | Non-Locking | Standard | - | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Driver operation type | With plug (M-5P) | ||
SGD 221.67 | 1 Piece(s) | 46 Day(s) | DC24V | Non-Locking | Standard | - | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | - | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Manual operation | M5 × 0.8 | ||
SGD 226.80 | 1 Piece(s) | 46 Day(s) | DC24V | Lock | Standard | - | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Driver operation type | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | - | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Driver operation type | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | - | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Driver operation type | M5 × 0.8 | ||
SGD 209.88 | 1 Piece(s) | 46 Day(s) | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Driver operation type | With plug (M-5P) | ||
SGD 212.80 | 1 Piece(s) | 46 Day(s) | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Driver operation type | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Manual operation | With plug (M-5P) | ||
SGD 235.55 | 1 Piece(s) | 46 Day(s) | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | With switch | Positive common | Dedicated for centralized wiring | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | With switch | Positive common | Dedicated for centralized wiring | Driver operation type | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | With switch | Positive common | Dedicated for centralized wiring | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | With switch | Positive common | Dedicated for centralized wiring | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | With switch | Positive common | Dedicated for centralized wiring | Driver operation type | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | With switch | Positive common | Dedicated for centralized wiring | Driver operation type | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | With switch | Positive common | Dedicated for centralized wiring | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, cable connection | No switch | Positive common | Cable connection type dedicated for centralized wiring | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, cable connection | No switch | Positive common | Cable connection type dedicated for centralized wiring | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, cable connection | No switch | Positive common | Cable connection type dedicated for centralized wiring | Driver operation type | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | No individual wiring or lead (with connector and socket) | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | No individual wiring or connector | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | No individual wiring or connector | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Individual wiring with lead (300 mm in length) | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Individual wiring with lead (300 mm in length) | Driver operation type | With plug (M-5P) | ||
SGD 234.97 | 1 Piece(s) | 46 Day(s) | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Individual wiring with lead (300 mm in length) | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Individual wiring with lead (300 mm in length) | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Individual wiring with lead (300 mm in length) | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Negative common | Dedicated for centralized wiring | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | With switch | Negative common | Dedicated for centralized wiring | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Negative common | Individual wiring with lead (300 mm in length) | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC12V | Lock | Standard | - | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC12V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | With switch | Positive common | Dedicated for centralized wiring | Driver operation type | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | No individual wiring or lead (with connector and socket) | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | No individual wiring or lead (with connector and socket) | Driver operation type | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | No individual wiring or lead (with connector and socket) | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | No individual wiring or lead (with connector and socket) | Driver operation type | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | No individual wiring or lead (with connector and socket) | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | No individual wiring or connector | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | No individual wiring or connector | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | No individual wiring or connector | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | No individual wiring or connector | Driver operation type | With plug (M-5P) | ||
SGD 215.83 | 1 Piece(s) | 46 Day(s) | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | No individual wiring or connector | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | Individual wiring with lead (300 mm in length) | Driver operation type | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | Individual wiring with lead (300 mm in length) | Driver operation type | With plug (M-5P) | ||
SGD 209.88 | 1 Piece(s) | 46 Day(s) | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | Individual wiring with lead (300 mm in length) | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | Individual wiring with lead (300 mm in length) | Manual operation | M5 × 0.8 | ||
SGD 215.83 | 1 Piece(s) | 46 Day(s) | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | Individual wiring with lead (300 mm in length) | Driver operation type | With plug (M-5P) | ||
SGD 218.75 | 1 Piece(s) | 46 Day(s) | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | Individual wiring with lead (300 mm in length) | Manual operation | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Negative common | No individual wiring or connector | Manual operation | M5 × 0.8 | ||
SGD 203.23 | 1 Piece(s) | 46 Day(s) | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Negative common | No individual wiring or connector | Driver operation type | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC24V | Lock | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Negative common | No individual wiring or connector | Driver operation type | With plug (M-5P) | ||
- | 1 Piece(s) | Quote | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Negative common | Individual wiring with lead (300 mm in length) | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC12V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | No individual wiring or connector | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | DC12V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Non plug-in, individual wiring | No switch | Positive common | Individual wiring with lead (300 mm in length) | Manual operation | M5 × 0.8 |
Loading...
Number of Ports | 3-Port Valve | Application | Unit for Manifold Mounting | Switching Type | 3 positions 3 ports |
---|---|---|---|---|---|
Number of Solenoids | Double | Mounting Orientation | Manifold Base | Pipe Port Type | M |
Specifications | Lubrication Free | Status at Power Off | Self-Recovery (Pressure Differential Return) | Plumbing Thread Nominal | M5 |
Plumbing | Direct Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | -0.1 to 0.7 | Seal Type | Soft Seal | CV Value | 0.05 |
Pilot Air Supply | External |
How can we improve?
How can we improve?