(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Solid State Auto Switch With Timer, Direct Mounting Style, D-M5NT/D-M5PT

Solid State Auto Switch With Timer, Direct Mounting Style, D-M5NT/D-M5PT

[Features]
· With built-in OFF-delay timer (approx. 200 ms).
· Easy intermediate detection.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

■ Refer to the table below for details about lead wire / connector specifications.

■ See below for details of made-to-order auto switch specifications.

Part Number
D-M5NTL-61
D-M5NTZ
D-M5NTZ-61
D-M5PTL
D-M5PTL-61
D-M5PTZ
D-M5PTZ-61
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput type Lead wire length
(m)
Made-to-order specifications

-

1 Piece(s) Quote NPN type3Oil-resistant, flex-resistant cable

-

1 Piece(s) Quote NPN type5None

-

1 Piece(s) Quote NPN type5Oil-resistant, flex-resistant cable

-

1 Piece(s) Quote PNP type3None

-

1 Piece(s) Quote PNP type3Oil-resistant, flex-resistant cable

-

1 Piece(s) Quote PNP type5None

-

1 Piece(s) Quote PNP type5Oil-resistant, flex-resistant cable

Loading...

  1. 1

Basic Information

Wiring type 3-wire type

Tech Support