(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless-Steel Erector Parts, Stainless-Steel Flat Saddle EF-4018 SUS

Stainless-Steel Erector Parts, Stainless-Steel Flat Saddle EF-4018 SUS

You can create any shape with 8 types of joints. T-shaped stainless steel metal joints that can be fixed by tightening an insert-type nut. Operating environment is anti-static.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EF-4018SUS

 
Part Number
EF-4018SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.08

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Joint Type Middle Material Stainless Steel
Applicable Pipe Dia.(φ),(Squre) 27 Intermediate Joint Type T Type (1 Direction Through) Operating Environment Antistatic

Tech Support