(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless-Steel Erector Parts, Stainless-Steel Metal Joint HJ-5 SUS

Stainless-Steel Erector Parts, Stainless-Steel Metal Joint HJ-5 SUS

You can create any shape with 8 types of joints. Cross-shaped stainless steel metal joints that can be fixed by tightening an insert-type nut. Operating environment is standard/anti-static.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HJ-5SUS

 
Part Number
HJ-5SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 39.46

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Method Tightening Plug Style Nut Joint Type Middle Material Stainless Steel
Applicable Pipe Dia.(φ),(Squre) 27 Intermediate Joint Type Cross-shaped (1 Direction Through) Operating Environment Standard / Antistatic

Tech Support