(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless-Steel Erector Parts, Stainless-Steel Metal Joint HJ-2 SUS

Stainless-Steel Erector Parts, Stainless-Steel Metal Joint HJ-2 SUS

You can create any shape with 8 types of joints. L-shaped stainless steel metal joints that can be fixed by tightening an insert-type nut. Operating environment is standard/anti-static.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HJ-2SUS

 
Part Number
HJ-2SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 25.08

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Method Tightening Plug Style Nut Joint Type Middle Corner Material Stainless Steel
Applicable Pipe Dia.(φ),(Squre) 27 Intermediate/Corner Type L-Type (1 Direction Through) Operating Environment Standard / Antistatic

Tech Support