(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø42 Metal Joints, Metal Joint For Different Diameters LEJ-7

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LEJ-7A
LEJ-7ANI
LEJ-7B
LEJ-7BNI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Operating Environment

SGD 14.48

1 Piece(s) 8 Day(s) or more Cation electrodeposition coatingStandard

SGD 15.59

1 Piece(s) 8 Day(s) or more Nickel PlatingStandard / Antistatic

SGD 13.90

1 Piece(s) 11 Day(s) or more Cation electrodeposition coatingStandard

SGD 15.24

1 Piece(s) 8 Day(s) or more Nickel PlatingStandard / Antistatic

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Joint Type Middle Material Steel
Applicable Pipe Dia.(φ),(Squre) 42 Intermediate Joint Type Angled

Tech Support