(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ø42 Metal Joints, Metal Joint For Different Diameters LEJ-4B

ø42 Metal Joints, Metal Joint For Different Diameters LEJ-4B

Metal joint dedicated to ø42/28. [Material] Steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LEJ-4B

LEJ-4B

LEJ-4BNI

LEJ-4BNI

Part Number
LEJ-4B
LEJ-4BNI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Operating Environment

SGD 11.50

1 Piece(s) 8 Day(s) or more Cation electrodeposition coatingStandard

SGD 13.05

1 Piece(s) 8 Day(s) or more Nickel PlatingStandard / Antistatic

Loading...

  1. 1
 

Basic Information

Mounting Method Plug Style Joint Type Middle Material Steel
Applicable Pipe Dia.(φ),(Squre) 42 Intermediate Joint Type Cross-shaped (1 Direction Through)

Tech Support