(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø42 Metal Joints, Metal Joint For Different Diameters LEJ-3B

ø42 Metal Joints, Metal Joint For Different Diameters LEJ-3B

Metal joint dedicated to ø42/28. [Material] Steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LEJ-3B

LEJ-3B

LEJ-3BNI

LEJ-3BNI

Part Number
LEJ-3B
LEJ-3BNI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Operating Environment

SGD 22.20

1 Piece(s) 8 Day(s) or more Cation electrodeposition coatingStandard

SGD 22.97

1 Piece(s) 8 Day(s) or more Nickel PlatingStandard / Antistatic

Loading...

  1. 1
 

Basic Information

Mounting Method Plug Style Joint Type Middle Material Steel
Applicable Pipe Dia.(φ),(Squre) 42 Intermediate Joint Type 5 Directions(1 Direction Through)

Tech Support