(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø28 Metal Joints, Metal Joint For Different Diameters HEJ-1, HEJ-2

ø28 Metal Joints, Metal Joint For Different Diameters HEJ-1, HEJ-2

· A dedicated metal joint for ø28 erectors
· A metal joint that can be assembled or disassembled, and can be used to connect ø42 erector pipes to ø28 erector pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HEJ-1
HEJ-1NI
HEJ-2
HEJ-2NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Operating Environment

SGD 13.51

1 Piece(s) 8 Day(s) or more Cation electrodeposition coatingStandard

SGD 13.68

1 Piece(s) 8 Day(s) or more Nickel PlatingStandard / Antistatic

SGD 16.50

1 Piece(s) 8 Day(s) or more Cation electrodeposition coatingStandard

SGD 17.39

1 Piece(s) 8 Day(s) or more Nickel PlatingStandard / Antistatic

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Joint Type Middle
Material Steel Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type Parallel

Tech Support