(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø28 Metal Joints, Panel Metal Joint HPEJ-2

ø28 Metal Joints, Panel Metal Joint HPEJ-2

Metal joint dedicated to ø28 CREFORM. Metal joint dedicated to the CREFORM. Panels can be easily configured by simply inserting panels into the ribs of pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HPEJ-2

HPEJ-2

HPEJ-2NI

HPEJ-2NI

HPEJ-2W

HPEJ-2W

HPEJ-2WNI

HPEJ-2WNI

Part Number
HPEJ-2
HPEJ-2NI
HPEJ-2W
HPEJ-2WNI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Operating Environment Details

SGD 13.78

1 Piece(s) 8 Day(s) or more Cation electrodeposition coatingStandardInsertion socket on one side

SGD 14.71

1 Piece(s) 8 Day(s) or more Nickel PlatingStandard / AntistaticInsertion socket on one side

SGD 15.13

1 Piece(s) 8 Day(s) or more Cation electrodeposition coatingStandardInsertion socket on both sides

SGD 16.24

1 Piece(s) 8 Day(s) or more Nickel PlatingStandard / AntistaticInsertion socket on both sides

Loading...

  1. 1
 

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Joint Type Corner
Material Steel Applicable Pipe Dia.(φ),(Squre) 28 Corner Type L-Type-1

Tech Support