(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Port Solenoid Valve VQ100 Series (Part Numbers)

3-Port Solenoid Valve VQ100 Series

SMC Solenoid Valve.
[Features]
· Unprecedented high speed, stable response, and long service life
· Boasts a large flow capacity despite its otherwise small size
· Semi-standard specifications
· Copper-free specifications
· A wide variety of wiring methods

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VQ110L-1M

3-Port Solenoid Valve VQ100 Series Specifications

3-Port Solenoid Valve VQ100 Series external appearance 1

3-Port Solenoid Valve VQ100 Series external appearance 1

3-Port Solenoid Valve VQ100 Series external appearance 2

3-Port Solenoid Valve VQ100 Series external appearance 2

3-Port Solenoid Valve VQ100 Series external appearance 3

3-Port Solenoid Valve VQ100 Series external appearance 3

ItemType
Standard Type
(1 W)
High-pressure type
(1.5 W)
Low-watt type
(0.5 W)
 Valve Construction3-Port Direct Operated Poppet type
Valve SpecificationsUsable FluidsAir
Maximum Operating Pressure0.7 MPa0.8 MPa0.7 MPa
Minimum operating pressure (vacuum)0 MPa (-0.1 MPa*5)
Flow Rate Characteristics1→2C [dm3/(s·bar)]0.0550.042
b0.220.27
Cv0.0140.011
2→3C [dm3/(s·bar)]0.0830.045
b0.280.28
Cv0.0210.012
Response time*1ON: 3.5 ms, OFF: 2 msON: 3.5 ms, OFF: 2.5 ms
Ambient Temperature and Operating Fluid Temperature-10 to 50℃ *2
LubricationNot required
Manual OperationNon-locking push type / Locking type (tool required)*3
Mounting OrientationFree
Impact resistance / Vibration resistance*4150/30 m/s2
EnclosureDust-proof
Weight12.6 g (L/M plug connectors without sub-plate)
Electrical SpecificationsCoil Rated VoltageDC24 V, 12 V
Allowable Voltage Fluctuation±10% of rated voltage
Coil Insulation TypeClass B or equivalent
Power Consumption (Current)DC1 W (42 mA)1.5 W (63 mA)0.5 W (21 mA)
Electrical EntryGrommet
Plug-in, L plug connector, M plug connector
(With indicator light / surge voltage suppressor)

*2: Based on JIS B 8374-1993. Value with indicator light / surge voltage suppressor (clean air). Variation accuracy ±1 ms
*2: Use dry air when operating at low temperatures and with no condensation.
*3: The locking type is a semi-standard specification.
*4: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
*5: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*6: The power saving type supports plug-in, L and M plug connectors for lead wire electrical entry.

ItemType
Latching typeAC typeLarge flow capacity typeNormally open type
Valve SpecificationsModel number notation exampleVQ110L-□VQ110-1□
VQ110-2□
VQ110U-□VQ120-□
Maximum Operating Pressure0.7 MPa0.6 MPa0.5 MPa
Minimum Operating Pressure0 MPa (-100 kPa*4, *5)
Flow Rate Characteristics1→2*6
(3→2)
C [dm3/(s·bar)]0.0420.140.04
b0.270.260.11
Cv0.0110.0360.009
2→3注6)
(2→1)
C [dm3/(s·bar)]0.0450.140.044
b0.280.250.3
Cv0.0120.0360.011
Response Time*25 ms or less15 ms or less5 ms or less5 ms or less
Electrical SpecificationsPower Consumption
(Current)
24 V DC1 W (42 mA)*7-0.35 W (15 mA)*31 W (42 mA)
12 V DC1 W (83 mA)*7-0.35 W (30 mA)*31 W (83 mA)
100 V AC0.6 VA (6 mA)0.5 VA (5 mA)-
110 V AC0.65 VA (5.9 mA)0.55 VA (5 mA)-
200 V AC1.2 VA (6 mA)1.0 VA (5 mA)-
220 V AC1.3 VA (5.9 mA)1.1 VA (5 mA)-
Lead wire electrical entry*1Plug-in, L plug connector, M plug connector
(With indicator light / surge voltage suppressor)

*1: Grommet is available only for normally open type (without light/surge voltage suppressor). Normally open type is available only with 1 W DC specifications.
*2: Based on JIS B 8374-1993, with indicator light / surge voltage suppressor (clean air).
*3: Inrush 3.1 W (10 ms after energized), holding 0.35 W. +, - polarity present.
*4: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*5: In the case of 1 (P) port vacuum and 3 (R) port vacuum release, use VQ120 (Normally open type)
. In this case, the prefix "10-" is not required.
*6: Value inside parentheses denote the air passage of the normally open type.
*7: +, - polarity present.
*8: Power-saving type: Inrush 1.5 W (10 ms after energized), holding 0.25 W. +, - polarity present.

Product JIS Symbol

JIS symbols for normally closed

JIS symbols for normally closed

JIS symbols for normally open

JIS symbols for normally open

JIS symbols for latching type

JIS symbols for latching type

Product Drawing

 

(Unit: mm)

 

Grommet: VQ1□0□-□G□-M5 (M3) dimensional drawings

Grommet: VQ1□0□-□G□-M5 (M3) dimensional drawings

  • *Dimensions within parentheses are for M3.
  • *Broken line: Locking type manual override.

 

(Unit: mm)

 

L plug connector: VQ1□0□-□L□-M5 (M3) dimensional drawings

L plug connector: VQ1□0□-□L□-M5 (M3) dimensional drawings

  • *Dimensions within parentheses are for M3.
  • *Broken line: Latching, AC and large flow capacity.
  • *One dot chain line: Locking type manual override and push-locking type manual override (latching).

Product Structure Drawing

3-Port Solenoid Valve VQ100 Series structure drawing

3-Port Solenoid Valve VQ100 Series structure drawing

NumberPart nameMaterial
1Solenoid coil-
2BodyResin
3Fixed coreSUS
4Armature AssemblySUS, resin
5Return SpringSUS
6PoppetNBR
7Small cross-head/straight-slot combination pan head screwCarbon steel
8Interface gasketFKM
9Sub-plateZDC

Precautions

  • Be sure to read the individual product cautions before use.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VQ110L-1M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Number of Solenoids Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Manual Switch Lead wire electrical entry Manual Made to order specifications CE compliant Functions Common specifications

-

1 Piece(s) Quote Unit for Manifold MountingManifold BaseStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Latching2-Position Normally ClosedAC100V--Sub-Base Plumbing0.0110~0.6LockM plug connector with lead wire, indicator light / surge voltage suppressorPush lock typeStandardNoneLatching typePositive common

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 3-Port Valve Status at Power Off Self-Recovery (Spring Return)
Driving Type Linear Motion Poppet Seal Type Standard

Please check the type/dimensions/specifications of the part VQ110L-1M in the 3-Port Solenoid Valve VQ100 Series series.

Similar Part Numbers

Part Number
VQ110-1L-M3
VQ110-1L-M5
VQ110-1LB-M5
VQ110L-1M-M5
VQ110L-1MO
VQ110L-1MO-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Number of Solenoids Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Manual Switch Lead wire electrical entry Manual Made to order specifications CE compliant Functions Common specifications

-

1 Piece(s) Quote Single UseDirectStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Single2-Position Normally ClosedAC100VMM3Direct Plumbing0.0140 to 0.7Non-LockingL plug connector, with lead wire, and indicator light and surge voltage suppressorNon-locking, push typeStandardNoneStandard type (1 W)-

-

1 Piece(s) Quote Single UseDirectStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Single2-Position Normally ClosedAC100VMM5Direct Plumbing0.0140 to 0.7Non-LockingL plug connector, with lead wire, and indicator light and surge voltage suppressorNon-locking, push typeStandardNoneStandard type (1 W)-

-

1 Piece(s) Quote Single UseDirectStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Single2-Position Normally ClosedAC100VMM5Direct Plumbing0.0140 to 0.7LockL plug connector, with lead wire, and indicator light and surge voltage suppressorLocking typeStandardNoneStandard type (1 W)-

-

1 Piece(s) Quote Single UseDirectStandard / No Copper, fluoropolymer Type Material[Single] Latching2-Position Normally ClosedAC100VMM5Direct Plumbing0.0110~0.6LockM plug connector with lead wire, indicator light / surge voltage suppressorPush lock typeStandardNoneLatching typePositive common

-

1 Piece(s) Quote Unit for Manifold MountingManifold BaseStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Latching2-Position Normally ClosedAC100V--Sub-Base Plumbing0.0110~0.6LockM plug connector, without connector, with indicator light and surge voltage suppressorPush lock typeStandardNoneLatching typePositive common

-

1 Piece(s) Quote Unit for Manifold MountingManifold BaseStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Latching2-Position Normally ClosedAC100V--Sub-Base Plumbing0.0110~0.6LockM plug connector, without connector, with indicator light and surge voltage suppressorPush lock typeStandardYesLatching typePositive common

Tech Support