(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Tapered Screw Plug With Hex Socket (Floating)【50-200 Pieces Per Package】

Steel Tapered Screw Plug With Hex Socket (Floating)
  • Economy

[Product Specifications]
· Material: steel
· Size × length: R1/8 × 8 mm to R1 1/2 × 21.5 mm

Part Number

Configured Part Number is shown.


Part Number
SPHUNI-ST-W1
SPHUNI-ST-W1/2
SPHUNI-ST-W1/8
SPHUNI-ST-W3/8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (R) Length
(mm)

SGD 344.46

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10119

SGD 139.94

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/215

SGD 71.76

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/88

SGD 77.15

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103/812

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Material Steel
Surface Treatment Not Provided Plug Type Floating Plug

Tech Support