(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Multi-Channel Digital Pressure Sensor Controller PSE200 Series that can monitor 4 pressure sensors from a single controller.
[Features]
· Auto-shift function / Auto-preset function / Auto-identification function / Copy function / Channel scan function
· Zero clear function / Keylock function / Peak and bottom values hold and display function / Unit switching function.
· Display value calibration function / Anti-chattering function.
[Applications]
· Used for suction confirmation / leak testing / ejector supply pressure check / placement verification / hydraulic cylinder crimp check.
· Cleaning line supply pressure check / suction verification of work pieces containing moisture.
Part Number
Configured Part Number is shown.
Multi-Channel Digital Pressure Sensor Controller PSE200 Series product image
Model number example
Model | PSE200 | PSE201 | |
---|---|---|---|
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | ||
Current Consumption | 55 mA or less (Current consumption for sensor is not included) | ||
Power supply voltage for sensor | [Power supply voltage] -1.5 V | ||
Power supply current for sensorNote 1) | Maximum 40 mA (100 mA maximum for the total power supply when 4 sensors are input) | ||
Sensor input | - | 1 to 5 V DC (Input impedance: approx. 800 kΩ) | |
Number of inputs | 4 inputs | ||
Input protection | With excess voltage protection (Up to 26.4 V) | ||
Switch output | - | NPN open collector output: 5 outputs (Sensor input 1CH: 2 outputs, 2 to 4CH: 1 output) | PNP open collector output: 5 outputs (Sensor input 1CH: 2 outputs, 2 to 4CH: 1 output) |
Max Load Current | 80 mA | ||
Maximum applied voltage | 30 V | - | |
Residual Voltage | 1 V or less (with load current of 80 mA) | ||
Response time | 5 ms or less (Response time selections with anti-chattering function: 20 ms, 160 ms, 640 ms) | ||
Short-circuit protection | Equipped | ||
Repeat accuracy | ±0.1% F.S. ±1 digit | ||
Hysteresis | Hysteresis mode | Adjustable (can be set from 0) | |
Window comparator mode | Fixed (3 digits) | ||
Display Method | For measured value display: 4-digit 7-segment display, Display color: orange (Sampling frequency: 4 times / sec) For channel display: 1-digit 7-segment display, Display color: red | ||
Display accuracy (at an operating temperature of 25°C) | ±0.5% F.S. ±1 digit | ||
Status LEDs | Red (lights up when output is turned ON) | ||
Auto-shift input | Non-voltage input (reed or solid state), Input 10 ms or more, Independently controllable auto-shift function ON/OFF | ||
Auto-identification function | With auto-identification functionNote 2) | ||
Environmental resistance | Enclosure | Front face: IP65 (when panel mounted), Others: IP40Note 3) | |
Ambient temperature range | During operation: 0 to 50°C, During storage: -10 to 60°C (No condensation or freezing) | ||
Ambient humidity range | When operating/stored: 35 to 85% RH (no condensation) | ||
Temperature characteristics | ±0.5% F.S. (25°C reference) | ||
Connection | Power supply / output connection: 8P connector, Sensor connection: e-con | ||
Material | Housing: PBT, Display: transparent nylon, Back rubber cover: CR | ||
Weight | 60 g (excluding power supply / output connection cable) | ||
Power supply / Output connection cable | Heat-resistant heavy-duty cable, 8 cores ø4.8 (4.8‑mm diameter) 2 m, Conductor area: 0.15 mm2 Insulator O.D.: 0.9 mm | ||
Standard | CE / CSA |
Note 1) If the Vcc and 0 V side of the sensor input connector are short circuited, the inside of the controller will be damaged.
Note 2) Auto-identification function comes with the "PSE53□ Series" only. Other series made by the same manufacturer (PSE540, 560, 570) are not equipped with this function.
Note 3) IP40 specification when using the □48 conversion adapter.
PSE200-(M)□
PSE201-(M)□
(Unit: mm)
PSE200/PSE201 dimensional drawing
Multi-Channel Digital Pressure Sensor Controller PSE200 Series (Front Protective Cover + Panel-Mount Adapter) dimensional drawing
Part Number |
---|
PSE200 |
PSE200-B4C |
PSE200-MA4C |
PSE201 |
PSE201-4C |
PSE201-A |
PSE201-A4C |
PSE201-B |
PSE201-M |
PSE201-M4C |
PSE201-MA |
PSE201-MA4C |
PSE201-MB |
ZS-26-01 |
ZS-26-B |
ZS-26-C |
ZS-26-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Sensor, Monitor Structure | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Power Supply Type | Power Supply Voltage (V) | Drive Component | Acquired Standards | Protection Structure | Unit Specifications | Details Type | Option | Input/output specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 287.12 | 1 Piece(s) | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | 0~50 | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP40 | With unit conversion function | - | None | NPN 5 outputs + Auto-shift input | ||
SGD 321.07 | 1 Piece(s) | 22 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | 0~50 | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP65 | With unit conversion function | - | Front protective cover + panel-mount adapter / Connector for sensor connection (4 pcs.) | NPN 5 outputs + Auto-shift input | ||
SGD 314.88 | 1 Piece(s) | 31 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | 0~50 | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP40 | SI unit fixed | - | Panel-mount adapter / Connector for sensor connection (4 pcs.) | NPN 5 outputs + Auto-shift input | ||
SGD 287.12 | 1 Piece(s) | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP40 | With unit conversion function | - | None | PNP5 output + auto shift input | ||
SGD 305.67 | 1 Piece(s) | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP40 | With unit conversion function | - | Connector for sensor connection (4 ヶ) | PNP5 output + auto shift input | ||
SGD 296.45 | 1 Piece(s) | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP40 | With unit conversion function | - | Panel-mount adapter | PNP5 output + auto shift input | ||
SGD 314.88 | 1 Piece(s) | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP40 | With unit conversion function | - | Panel-mount adapter / connector for sensor connection (4 ヶ) | PNP5 output + auto shift input | ||
SGD 302.52 | 1 Piece(s) | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP65 | With unit conversion function | - | Front protective cover + panel mount adapter | PNP5 output + auto shift input | ||
SGD 287.12 | 1 Piece(s) | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP40 | SI unit fixed | - | None | PNP5 output + auto shift input | ||
- | 1 Piece(s) | Quote | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP40 | SI unit fixed | - | Connector for sensor connection (4 ヶ) | PNP5 output + auto shift input | ||
SGD 296.45 | 1 Piece(s) | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP40 | SI unit fixed | - | Panel-mount adapter | PNP5 output + auto shift input | ||
- | 1 Piece(s) | Quote | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP40 | SI unit fixed | - | Panel-mount adapter / connector for sensor connection (4 ヶ) | PNP5 output + auto shift input | ||
SGD 302.52 | 1 Piece(s) | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 4 | DC | [12~24] 12 to 24 ±10% | Digital | CE | IP65 | SI unit fixed | - | Front protective cover + panel-mount adapter | PNP5 output + auto shift input | ||
SGD 5.72 | 1 Piece(s) | 46 Day(s) | Metal fittings | - | - | - | - | - | - | - | - | - | - | Protective front cover | - | - | ||
SGD 8.52 | 1 Piece(s) | 31 Day(s) | Metal fittings | - | - | - | - | - | - | - | - | - | - | Panel-mount adapter | - | - | ||
SGD 14.23 | 1 Piece(s) | 46 Day(s) | Metal fittings | - | - | - | - | - | - | - | - | - | - | Front protective cover + panel-mount adapter | - | - | ||
SGD 27.07 | 1 Piece(s) | 46 Day(s) | Metal fittings | - | - | - | - | - | - | - | - | - | - | □48 Conversion adapter | - | - |
Loading...
How can we improve?
How can we improve?