(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Gaskets — Sealing / Neo / Black Felt【200 Pieces Per Package】

Gaskets — Sealing / Neo / Black Felt

Sealing gasket
A translucent white caulking gasket. Made of stretchy material and closely fits around the screw threads once contracted, providing excellent waterproof performance.
Neo-seal
A gasket made of felt impregnated with a special type of resin. Boasts a decent amount of flexibility on top of excellent weather resistance and waterproof performance. Made of semi-transparent resin and so will not ruin the look of your roof after construction.
Black felt gasket
A gasket made of felt impregnated with asphalt. Proven performance as a gasket delivering waterproof performance for roofing.

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
CFP-M6
NP-M6
SPS-CP-M6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) I.D.
(mm)

SGD 25.38

200 Pieces Per Package

1 Pack(s) 7 Day(s) or more 106-

SGD 23.45

200 Pieces Per Package

1 Pack(s) 7 Day(s) or more 106-

SGD 19.16

200 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10-6

Loading...

  1. 1

Basic Information

Type Related Components Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)