(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Narrow-Angle Light Distribution Coaxial Light IFVA Series

Narrow-Angle Light Distribution Coaxial Light IFVA Series

Narrow-angle light distribution coaxial light that provides high illumination, high uniformity, and a compact housing.

[Features]
· Because it allows testing using specular reflection, it is effective for inspecting for fine scratches on surfaces or inspections of printing and lettering.
· Brightness is at least 3 times that of the IFV series.
· The uniformity of the light emitting surface has been improved, enabling uniform lighting even of glossy workpieces that reflect light.
· Despite its compact housing, the aperture on the camera side has been widened as much as possible to ensure a wide field of view.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IFVA-40B
IFVA-40R
IFVA-40W
IFVA-50B
IFVA-50R
IFVA-50W
IFVA-70B
IFVA-70R
IFVA-70W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEmitting Color External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)

SGD 1,178.50

1 Piece(s) 13 Day(s) or more Blue77 (outermost diameter)60.1~807730.1~505010.1~2010.540.1~7045

SGD 1,075.80

1 Piece(s) 18 Day(s) or more Red77 (outermost diameter)60.1~807730.1~505010.1~2010.540.1~7045

SGD 1,178.50

1 Piece(s) 8 Day(s) or more White77 (outermost diameter)60.1~807730.1~505010.1~2010.540.1~7045

SGD 1,472.45

1 Piece(s) 18 Day(s) or more Blue87 (outermost diameter)80.1~1008750.1~806010.1~201440.1~7055

SGD 1,369.75

1 Piece(s) 8 Day(s) or more Red87 (outermost diameter)80.1~1008750.1~806010.1~201440.1~7055

SGD 1,472.45

1 Piece(s) 8 Day(s) or more White87 (outermost diameter)80.1~1008750.1~806010.1~201440.1~7055

SGD 1,825.79

1 Piece(s) 13 Day(s) or more Blue107 (outermost diameter)100.1~15010780.1~1008020.1~302470.1~10075

SGD 1,767.11

1 Piece(s) 13 Day(s) or more Red107 (outermost diameter)100.1~15010780.1~1008020.1~302470.1~10075

SGD 1,825.79

1 Piece(s) 13 Day(s) or more White107 (outermost diameter)100.1~15010780.1~1008020.1~302470.1~10075

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Rectangular Irradiation Direction Coaxial Vertical
Light Source Since light Irradiation Light Type Reflected light Set Content Main body only
Input Voltage(V) 12 V DC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)