Red Eagle One-Push Magnetic Catch

Red Eagle One-Push Magnetic Catch

Included screws main body: round wood screw 3.1 × 16, striker plate: countersunk wood screw 2.4 × 13

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K42151
K42152
K42153
K42154
K42155
K42156
K42161
K42162
K42163
K42164
K42165
K42166
Part NumberVolume DiscountDays to ShipLength L
(mm)
Designation Finishing
7 Day(s) or more 50Large SWhite
7 Day(s) or more 38Small SWhite
7 Day(s) or more 50Large SBlack
7 Day(s) or more 38Small SBlack
7 Day(s) or more 50Large SBeige
7 Day(s) or more 38Small SBeige
7 Day(s) or more 96Large WWhite
7 Day(s) or more 70Small WWhite
7 Day(s) or more 96Large WBlack
7 Day(s) or more 70Small WBlack
7 Day(s) or more 96Large WBeige
7 Day(s) or more 70Small WBeige

Loading...

  1. 1

Basic Information

Type Magnet Type (With Pushing Function) Magnet Type Category Square Shape Catch Plate Provided
Body Material Plastic Attraction Plate Surface Material Steel Attraction Plate Surface Treatment Nickel Plating

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)