Low-Profile Sliding Catch S Type / W Type

Low-Profile Sliding Catch S Type / W Type

Included screws main body: round wood screw 3.1 × 13, striker plate: countersunk wood screw 2.4 × 13

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K42261
K42262
K42267
K42268
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Designation Color Specifications
7 Day(s) or more 4619Low-Profile Slide Hinge with Catch SBrownStrong type
7 Day(s) or more 4619Low-Profile Slide Hinge with Catch SWhiteStrong type
7 Day(s) or more 7620.5Low-Profile Slide Hinge with Catch WBrownGM type
7 Day(s) or more 7620.5Low-Profile Slide Hinge with Catch WWhiteGM type

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square Shape Catch Plate Provided
Body Material Plastic

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)