• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DER Type Electric Roller Tensioner

DER Type Electric Roller Tensioner

· With a special magnet roller, the door can be opened and closed lightly and smoothly.
· For Inset Door Only.

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K45036

 
Part Number
K45036
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Others Length L(mm) 64
Width W(mm) 20 Mounting Method Embedding Catch Plate Provided
Part Number DER

Please check the type/dimensions/specifications of the part K45036 in the DER Type Electric Roller Tensioner series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)