TS Ball Tensioner (Brass)

TS Ball Tensioner (Brass)

TS Ball Tensioner (Brass)

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K45041
K45042
K45043
Part NumberVolume DiscountDays to ShipPart Number Specifications
7 Day(s) or more TSSø12
7 Day(s) or more TSMø13
7 Day(s) or more TSLø15

Loading...

  1. 1

Basic Information

Type Ball Type Length L(mm) 27 Mounting Method Embedding
Body Material Brass Finishing Base

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)