(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

CP Standard Spur Gear

CP Standard Spur Gear

Gear pitch CP5 to 10. Shaft hole machining, key machining. Request for set screw machining can also be accommodated.

(i)Caution

  • Only the standard product is available for sale. Made-to-order products are not available.

Part Number

Configured Part Number is shown.

Part Number
MSCP5-20
MSCP5-25
MSCP5-30
MSCP5-40
MSCP10-20
MSCP10-25
MSCP10-30
MSCP10-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width B
(mm)

SGD 16.18

1 Piece(s) 6 Day(s) or more 10820CP515

SGD 18.30

1 Piece(s) 6 Day(s) or more 101025CP515

SGD 23.63

1 Piece(s) 6 Day(s) or more 101030CP515

SGD 28.36

1 Piece(s) 6 Day(s) or more 101240CP515

SGD 38.68

1 Piece(s) 6 Day(s) or more 101520CP1030

SGD 48.06

1 Piece(s) 6 Day(s) or more 102025CP1030

SGD 64.47

1 Piece(s) 6 Day(s) or more 102030CP1030

SGD 79.71

1 Piece(s) 6 Day(s) or more 102040CP1030

Loading...

  1. 1

Basic Information

Gear Shape Shape B Material General Steel Material Surface Treatment Not Provided
Heat Treatment Not Provided Ground Tooth Not Provided Bearing Not Provided
Backlash Provided Shaft Bore Tolerance H7 Metal Bushing Not Provided
Shaft Bore Config. Round hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)