(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Miniature Basic Switch [SS-P]

Miniature Basic Switch [SS-P]

Mounting compatibility with SS Series, with a simple structure furthering ease of use

[Features]
· It uses an integrally molded terminal structure that prevents the flux from running up.
· The movable piece has a simple single spring structure.
· It supports North American and European safety standards.
· Specifications with contact gaps of 1 mm or more that can be used for various interlock applications are also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SS-01GL13P
SS-01GL13PT
SS-01GLP
SS-01GLPT
SS-01GP
SS-3GP
SS-3GPD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Force Required for Push Side O.F.
(N)
Contact Point Type Contact Material Rated Conductance Current
(A)
Specification of Terminal

SGD 2.54

1 Piece(s) 4 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge/R/Lever Type30-Up to 1[Crossbar] CrossbarGold alloy0.1Soldering Terminal

SGD 2.54

1 Piece(s) 4 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge/R/Lever Type30-Up to 1[Crossbar] CrossbarGold alloy0.1#110 Tab Terminal

SGD 2.54

1 Piece(s) 4 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30-Up to 1[Crossbar] CrossbarGold alloy0.1Soldering Terminal

SGD 2.54

1 Piece(s) 4 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30-Up to 1[Crossbar] CrossbarGold alloy0.1#110 Tab Terminal

SGD 2.30

1 Piece(s) 7 Day(s) or more Plunger Type--30Top PlungerUp to 2[Crossbar] CrossbarGold alloy0.1Soldering Terminal

SGD 2.30

1 Piece(s) 6 Day(s) or more Plunger Type125--Top PlungerUp to 2RivetPure Silver3Soldering Terminal

SGD 2.30

1 Piece(s) 6 Day(s) or more Plunger Type125--Top PlungerUp to 2RivetPure Silver3Terminal for Printed Circuit Board

Loading...

  1. 1

Basic Information

Acquired Standards UL Protection Structure IEC IP40 Body Material Thermoplastic
Contact Type Single Pole Double Throw

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)