(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

RN Medium-Fine Screw

RN Medium-Fine Screw

[Features]
· Ideal for making furniture and for use with hardwood
· Deep, cross-recess for excellent workability
· One-step tightening without the need for prepared holes.
· Designed with emphasis on workability.
· Perfect for various joinery tasks
· Cutting blade for seat cutting
· Can be used with hardwood for a beautiful finish
· Saw blade thread ridge tips
· Reduces friction with wood
· Cracking prevention cutting blade

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
V-RNT030-SX
V-RNT037-RX
V-RNT037-SX
V-RNT045-RX
V-RNT045-SX
V-RNT050-RX
V-RNT050-SX
V-RNT055-RX
V-RNT055-SX
V-RNT065-RX
V-RNT065-SX
V-RNT075-RX
V-RNT075-SX
V-RNT090-RX
V-RNT090-SX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)

SGD 20.82

1 Piece(s) 10 Day(s) or more 4308

SGD 16.01

1 Piece(s) 10 Day(s) or more 4378

SGD 20.82

1 Piece(s) 10 Day(s) or more 4378

SGD 16.01

1 Piece(s) 10 Day(s) or more 4458

SGD 20.82

1 Piece(s) 10 Day(s) or more 4458

SGD 16.01

1 Piece(s) 10 Day(s) or more 4508

SGD 20.82

1 Piece(s) 7 Day(s) or more 4508

SGD 16.01

1 Piece(s) 10 Day(s) or more 4.3558.5

SGD 20.82

1 Piece(s) 10 Day(s) or more 4.3558.5

SGD 16.01

1 Piece(s) 10 Day(s) or more 4.3658.5

SGD 20.82

1 Piece(s) 10 Day(s) or more 4.3658.5

SGD 16.01

1 Piece(s) 10 Day(s) or more 4.7759

SGD 20.82

1 Piece(s) 10 Day(s) or more 4.7759

SGD 16.01

1 Piece(s) 10 Day(s) or more 4.7909

SGD 20.82

1 Piece(s) 10 Day(s) or more 4.7909

Loading...

  1. 1

Basic Information

Type Other Wood Screws Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Chromate Plating Mounting Hole Shape Cross Recessed Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)