(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ABC Woodworking Screw

ABC Woodworking Screw

[Features]
· Dandori head provides an excellent finish
· Knurling helps pull the screw
· Saw blades allows the screw to be driven in easily
· Wood cracking prevention blade
· Ultimate workability for joinery work.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
V-MAB041-SX
V-MAB041-TX
V-MAB045-SX
V-MAB045-TX
V-MAB050-SX
V-MAB050-TX
V-MAB057-SX
V-MAB057-TX
V-MAB065-TX
V-MAB075-SX
V-MAB075-TX
V-MAB090-SX
V-MAB090-TX
V-MAB120-PX
V-MAB120-TX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)

SGD 28.74

1 Piece(s) 10 Day(s) or more 3.8418

SGD 214.02

1 Piece(s) 10 Day(s) or more 3.8418

SGD 28.74

1 Piece(s) 10 Day(s) or more 3.8458

SGD 214.02

1 Piece(s) 10 Day(s) or more 3.8458

SGD 28.74

1 Piece(s) 10 Day(s) or more 4.3508.5

SGD 214.02

1 Piece(s) 10 Day(s) or more 4.3508.5

SGD 28.74

1 Piece(s) 10 Day(s) or more 4.3578.5

SGD 214.02

1 Piece(s) 10 Day(s) or more 4.3578.5

SGD 214.02

1 Piece(s) 10 Day(s) or more 4.3658.5

SGD 28.74

1 Piece(s) 10 Day(s) or more 4.8758.6

SGD 214.02

1 Piece(s) 10 Day(s) or more 4.8758.6

SGD 28.74

1 Piece(s) 10 Day(s) or more 4.8908.6

SGD 214.02

1 Piece(s) 10 Day(s) or more 4.8908.6

SGD 28.74

1 Piece(s) 10 Day(s) or more 5.21209.2

SGD 214.02

1 Piece(s) 10 Day(s) or more 5.21209.2

Loading...

  1. 1

Basic Information

Type Wood Screws Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Chromate Plating Mounting Hole Shape Cross Recessed Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)