(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Particle Board Screw, PA Type

Particle Board Screw, PA Type

[Features]·Suitable for stopping particles. Also works on hard wood. Material: Steel / Surface treatment: Chromate plating / Mounting hole shape: Cross-recessed / Nail head diameter (mm): 6.5

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
V-PAX037-SX
V-PAX040-SX
V-PAX050-SX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength

SGD 20.82

1 Piece(s) 10 Day(s) or more 37

SGD 20.82

1 Piece(s) 10 Day(s) or more 40

SGD 20.82

1 Piece(s) 10 Day(s) or more 50

Loading...

  1. 1

Basic Information

Type Other Wood Screws Thread Nominal (M) 3.7 Material Steel
Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating Mounting Hole Shape Cross Recessed
Sales Unit Box / Package Nail Head Diameter(mm) 6.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)