(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Extra-Thick KP Screw

Extra-Thick KP Screw

[Features]·External insulation construction method, for installation of ventilation furring stop insulation panels. Material: Steel / Surface treatment: Chromate plating / Mounting hole shape: Square Hole

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
V-KPX090-PX
V-KPX090-TX
V-KPX100-PX
V-KPX100-TX
V-KPX120-PX
V-KPX120-TX
V-KPX130-PX
V-KPX130-TX
V-KPX140-PX
V-KPX140-TX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength

SGD 42.89

1 Piece(s) 10 Day(s) or more 90

SGD 223.03

1 Piece(s) 10 Day(s) or more 90

SGD 42.89

1 Piece(s) 10 Day(s) or more 100

SGD 223.03

1 Piece(s) 10 Day(s) or more 100

SGD 42.89

1 Piece(s) 10 Day(s) or more 120

SGD 223.03

1 Piece(s) 10 Day(s) or more 120

SGD 42.89

1 Piece(s) 10 Day(s) or more 130

SGD 223.03

1 Piece(s) 10 Day(s) or more 130

SGD 42.89

1 Piece(s) 10 Day(s) or more 140

SGD 223.03

1 Piece(s) 10 Day(s) or more 140

Loading...

  1. 1

Basic Information

Type Other Plaster Board Screws Thread Nominal (M) 6 Material Steel
Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating Mounting Hole Shape Square Socket
Sales Unit Box / Package Nail Head Diameter(mm) 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)