(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square RN, Extra-Thick Screw

Square RN, Extra-Thick Screw

[Features]
· Can be used for hardwood and is ideal for joists and rafters.
· Firm fit in a square hole
· Cutting blade for seat cutting
· Can be used with hardwood for a beautiful finish
· Saw blade thread ridge tips
· Reduces friction with wood
· Tip has special cutting blade
· Minimizes material splitting
· Also easy to use with hardwood

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
V-SRNG40-RX
V-SRNG40-SX
V-SRNG50-SX
V-SRNG65-RX
V-SRNG65-SX
V-SRNG75-SX
V-SRNG90-RX
V-SRNG90-SX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength

SGD 19.79

1 Piece(s) 10 Day(s) or more 40

SGD 34.40

1 Piece(s) 10 Day(s) or more 40

SGD 34.40

1 Piece(s) 10 Day(s) or more 50

SGD 19.79

1 Piece(s) 10 Day(s) or more 65

SGD 34.40

1 Piece(s) 10 Day(s) or more 65

SGD 34.40

1 Piece(s) 10 Day(s) or more 75

SGD 19.79

1 Piece(s) 10 Day(s) or more 90

SGD 34.40

1 Piece(s) 10 Day(s) or more 90

Loading...

  1. 1

Basic Information

Type Wood Screws Thread Nominal (M) 5.8 Material Steel
Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating Mounting Hole Shape Square Socket
Sales Unit Box / Package Nail Head Diameter(mm) 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)