(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thicker AK Screw

Thicker AK Screw

[Features]
· The special cutting blades are a key feature.
· Minimizes splitting and achieves low torque.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
V-AKX045-TX
V-AKX050-TX
V-AKX065-TX
V-AKX075-TX
V-AKX090-TX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)

SGD 223.03

1 Piece(s) 10 Day(s) or more 4.4458.5

SGD 223.03

1 Piece(s) 10 Day(s) or more 4.4508.5

SGD 223.03

1 Piece(s) 10 Day(s) or more 4.7658.8

SGD 223.03

1 Piece(s) 10 Day(s) or more 5.2759.2

SGD 223.03

1 Piece(s) 10 Day(s) or more 5.2909.2

Loading...

  1. 1

Basic Information

Type Wood Screws Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Chromate Plating Mounting Hole Shape Square Socket Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)