(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Frame Composite Screw

Frame Composite Screw

These screws are used to adjust the curvature of door frames, etc., and to make them vertical. Suitable for saving installation and renovation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
V-TVX040-AX
V-TVX040-RX
V-TVX040-SX
V-TVX045-AX
V-TVX045-RX
V-TVX045-SX
V-TVX055-AX
V-TVX055-MX
V-TVX055-RX
V-TVX065-AX
V-TVX065-MX
V-TVX065-RX
V-TVX065-SX
V-TVX075-AX
V-TVX075-RX
V-TVX075-SX
V-TVX090-AX
V-TVX090-RX
V-TVX090-SX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Nail Head Diameter
(mm)

SGD 12.24

1 Piece(s) 10 Day(s) or more 408

SGD 22.62

1 Piece(s) 10 Day(s) or more 408

SGD 38.17

1 Piece(s) 10 Day(s) or more 408

SGD 12.24

1 Piece(s) 11 Day(s) or more 458

SGD 22.62

1 Piece(s) 10 Day(s) or more 458

SGD 38.17

1 Piece(s) 10 Day(s) or more 458

SGD 12.24

1 Piece(s) 11 Day(s) or more 558

SGD 13.65

1 Piece(s) 10 Day(s) or more 558

SGD 22.62

1 Piece(s) 10 Day(s) or more 558

SGD 12.24

1 Piece(s) 11 Day(s) or more 658

SGD 13.65

1 Piece(s) 10 Day(s) or more 658

SGD 22.62

1 Piece(s) 10 Day(s) or more 658

SGD 38.17

1 Piece(s) 10 Day(s) or more 658

SGD 12.24

1 Piece(s) 10 Day(s) or more 758

SGD 22.62

1 Piece(s) 10 Day(s) or more 758

SGD 38.17

1 Piece(s) 10 Day(s) or more 758

SGD 12.24

1 Piece(s) 10 Day(s) or more 909

SGD 22.62

1 Piece(s) 10 Day(s) or more 909

SGD 38.17

1 Piece(s) 10 Day(s) or more 909

Loading...

  1. 1

Basic Information

Type Other Wood Screws Thread Nominal (M) 5.2 Material Steel
Surface Treatment Zinc Plating Surface Treatment (Details) Zinc Plating Mounting Hole Shape Cross Recessed
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)