(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Triangular Decking Screw WDMU

Triangular Decking Screw WDMU

[Features]
· Requires a counter bore, places emphasis on finish.
· Prevents head from breaking off
· Excellent drawing
· Low torque, saw blades
· Split prevention cutting blades

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
V-WDMU30-SX
V-WDMU37-SX
V-WDMU45-SX
V-WDMU50-SX
V-WDMU65-SX
V-WDMU75-SX
V-WDMU90-SX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)

SGD 43.83

1 Piece(s) 10 Day(s) or more 4.2308.3

SGD 43.83

1 Piece(s) 10 Day(s) or more 4.2378.3

SGD 43.83

1 Piece(s) 10 Day(s) or more 4.2458.3

SGD 43.83

1 Piece(s) 10 Day(s) or more 4.2508.3

SGD 43.83

1 Piece(s) 10 Day(s) or more 4.2658.3

SGD 43.83

1 Piece(s) 10 Day(s) or more 4.7758.8

SGD 43.83

1 Piece(s) 10 Day(s) or more 4.7908.8

Loading...

  1. 1

Basic Information

Type Wood Screws Material Steel Surface Treatment Ruspert processing
Surface Treatment (Details) Ruspert Brown Mounting Hole Shape Triwing Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)