• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Plain Wood Saga Seat Handle

Plain Wood Saga Seat Handle

Plain Wood Saga Seat Handle

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
W-90-100
W-90-120
W-90-150
W-90-180
W-90-800
Part NumberVolume DiscountDays to ShipPitch P
(mm)
Size
(mm)
6 Day(s) or more 86100
6 Day(s) or more 106120
6 Day(s) or more 136150
6 Day(s) or more 166180
6 Day(s) or more 6780

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Surfaced Type Category U Shaped U Shape Straight
Main Body Material Wood Additional Function No Handle Cross Sectional Shape Round Shape
Finish Lamination layer material

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)